Similar Illustration
Only CAD model download is supported
Valve cables
Connection
A, DIN-0°-Valve connector, angled, 4-pin
Function indicator
LED yellow
LED green
LED green
Function indicator (Pin 2)
LED yellow
Function indicator (Pin 3)
LED green
Switching output
PNP
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC PA04-0000-10-070-PX0550-100 | BCC PA04-0000-10-096-PX0550-100 | |
|
-
List price
|
-
List price
|
|
| Connection | A, DIN-0°-Valve connector, angled, 4-pin | A, DIN-0°-Valve connector, angled, 4-pin |
|---|---|---|
| Function indicator |
LED yellow LED green |
LED yellow LED green |
| Function indicator (Pin 2) | LED yellow | LED green |
| Function indicator (Pin 3) | LED green | LED yellow |
| Switching output | PNP | PNP |
| Cable | PUR black, 10 m, Drag chain compatible | PUR black, 10 m, Drag chain compatible |
| Number of conductors | 5 | 5 |
| Conductor cross-section | 0.50 mm² | 0.50 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 24 VDC | 24 VDC |
| Rated current (40 °C) | 6.0 A | 6.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported