Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 3: blue
PIN 4: black
PIN 3: blue
PIN 4: black
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, angled, 3-pin, A-coded
Cable
PVC Shielded gray, 6 m
Number of conductors
3
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-20...105 °C
Product Features
6.00 m, PVC, M8x1, Female
10.00 m, PVC, M8x1, Female
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported