Products
Industries & Solutions
Company
Service & Support

BCC085H

BCC M424-E814-BG-RM013-000

Bulkheads

Connection 1
M12x1-Female, angled, 4-pin, D-coded
Connection 2
RJ45-Female, straight, 4-pin
Mounting part
M16x1.5
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
0.5 A
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection 1
M12x1-Female, angled, 4-pin, D-coded
Connection 2
RJ45-Female, straight, 4-pin
Mounting part
M16x1.5
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
0.5 A
IP rating
IP67/IP20
Ambient temperature
-20...80 °C
Approval/Conformity
WEEE
Classifications
ECLASS 10.1
27-44-03-12
ECLASS 11.0
27-44-03-12
ECLASS 12.0
27-44-03-12
ECLASS 13.0
27-44-03-12
ECLASS 14.0
27-44-03-12
ECLASS 4.1
27-14-08-16
ECLASS 5.1.4
27-26-07-08
ECLASS 6.2
27-26-07-08
ECLASS 8.1
27-44-03-12
ECLASS 9.0
27-44-03-12
ECLASS 9.1
27-44-03-12
ETIM 4.0
EC001121
ETIM 5.0
EC002641
ETIM 6.0
EC002641
ETIM 7.0
EC002641
ETIM 8.0
EC002641
ETIM 9.0
EC002641
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue