Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M23x1-Female, angled, 19-pin
Number of connectable contacts
19
Type of wire mounting
Solder connections
Cable diameter D
6...10 mm
Operating voltage Ub
150 VDC
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M68L-0000-10-000-54XLA0-000 | BCC M68C-0000-10-000-54XCA0-000 | |
|
-
List price
|
-
List price
|
|
| Connection | M23x1-Female, angled, 19-pin | M23x1-Female, angled, 12-pin |
|---|---|---|
| Number of connectable contacts | 19 | 12 |
| Type of wire mounting | Solder connections | Solder connections |
| Cable diameter D | 6...10 mm | 6...10 mm |
| Operating voltage Ub | 150 VDC | 150 VDC |
| IP rating | IP67 | IP67 |
| Ambient temperature | -20...125 °C | -20...125 °C |
| Approval/Conformity |
CE WEEE |
CE WEEE |
| Connection cross-section | - | 1.00 mm² |
| Rated current (40 °C) | - | 8.0 A |
Only CAD model download is supported