Similar Illustration
Only CAD model download is supported
Adapters
Connection 1
M12x1-Female, straight, 5-pin, B-coded
Connection 2
M12x1-Male, straight, 5-pin, B-coded
Operating voltage Ub
60 VDC / 60 VAC
IP rating
IP68
Approval/Conformity
EAC
WEEE
WEEE
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported