Similar Illustration
Only CAD model download is supported
Y-splitters
Connection 1
M12x1-Male, Straight, 5-pin, A-coded
Connection 2
A, DIN-0°/180°-Valve connector, angled, 4-pin
Connection 3
A, DIN-180°-Valve connector, angled, 4-pin
Operating voltage Ub
60 VDC / 60 VAC
Cable
PUR black, 1 m, drag chain compatible
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-VA04-VA04-U2005-010 | BCC M415-VA04-VA04-U2004-010 | BCC M415-VA04-VA04-U2004-005 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, Straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | A, DIN-0°/180°-Valve connector, angled, 4-pin | A, DIN-0°/180°-Valve connector, angled, 4-pin | A, DIN-0°/180°-Valve connector, angled, 4-pin |
| Connection 3 | A, DIN-180°-Valve connector, angled, 4-pin | A, DIN-180°-Valve connector, angled, 4-pin | A, DIN-180°-Valve connector, angled, 4-pin |
| Operating voltage Ub | 60 VDC / 60 VAC | 24 VDC / 24 VAC | 24 VDC / 24 VAC |
| Cable | PUR black, 1 m, drag chain compatible | PUR black, 1 m, Drag chain compatible | PUR black, 0.5 m, Drag chain compatible |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C |
| IP rating | IP67/IP67/IP67 | IP67/IP67/IP67 | IP67/IP67/IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE WEEE |
CE WEEE |
Only CAD model download is supported