Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
7/8"-Female, angled, 5-pin
Connection 2
7/8"-Male, Straight, 5-pin
Interface
DeviceNet Thin
Cable
PUR Shielded gray, 15 m, drag chain compatible
Number of conductors
4
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
| BCC A325-A315-30-330-PS85N6-150 | BCC A315-A315-30-330-PS85N6-150 | BCC A315-A315-30-344-PS75N6-150 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | 7/8"-Female, angled, 5-pin | 7/8"-Female, straight, 5-pin | 7/8"-Female, straight, 5-pin |
|---|---|---|---|
| Connection 2 | 7/8"-Male, Straight, 5-pin | 7/8"-Male, straight, 5-pin | 7/8"-Male, straight, 5-pin |
| Interface | DeviceNet Thin | DeviceNet Thin | DeviceNet Thin |
| Cable | PUR Shielded gray, 15 m, drag chain compatible | PUR Shielded gray, 15 m, Drag chain compatible | PUR Shielded violet, 15 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Cable temperature, fixed routing | - | - | -40...80 °C |
| Cable temperature, flexible routing | - | - | -20...80 °C |
Only CAD model download is supported