Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
7/8"-Female, straight, 5-pin
Connection 2
7/8"-Male, angled, 5-pin
Interface
DeviceNet
Cable
PUR Shielded gray, 9 m, Drag chain compatible
Number of conductors
4
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
| BCC A315-A325-30-330-PS85N6-090 | BCC A315-A315-30-330-PS85N6-090 | BCC A325-A325-30-330-PS85N6-090 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | 7/8"-Female, straight, 5-pin | 7/8"-Female, straight, 5-pin | 7/8"-Female, angled, 5-pin |
|---|---|---|---|
| Connection 2 | 7/8"-Male, angled, 5-pin | 7/8"-Male, straight, 5-pin | 7/8"-Male, angled, 5-pin |
| Interface | DeviceNet | DeviceNet | DeviceNet |
| Cable | PUR Shielded gray, 9 m, Drag chain compatible | PUR Shielded gray, 9 m, Drag chain compatible | PUR Shielded gray, 9 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 |
| Approval/Conformity |
cULus EAC WEEE |
cULus EAC WEEE |
cULus EAC WEEE |
Only CAD model download is supported