Products
Industries & Solutions
Company
Service & Support
Canceled

BCC090A

BCC A315-A325-30-330-PS85N6-100

Double-ended cordsets

Connection 1
7/8"-Female, straight, 5-pin
Connection 2
7/8"-Male, angled, 5-pin
Interface
DeviceNet
Cable
PUR Shielded gray, 10 m, Drag chain compatible
Number of conductors
4
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection 1
7/8"-Female, straight, 5-pin
Connection 2
7/8"-Male, angled, 5-pin
Interface
DeviceNet
Cable
PUR Shielded gray, 10 m, Drag chain compatible
Number of conductors
4
Operating voltage Ub
300 VDC / 300 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP68/IP67, IP68
Approval/Conformity
cULus
EAC
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue