Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries & Solutions
Company
Service & Support
Canceled

BCC097E

BCC S415-0000-1A-017-PX8534-250-C002

Single-ended cordsets

Special characteristics
Washdown
Connection
M12x1-Female, straight, 5-pin, A-coded
Switching output
antivalent
Cable
PUR gray, 25 m, Drag chain compatible
Number of conductors
5
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Special characteristics
Washdown
Connection
M12x1-Female, straight, 5-pin, A-coded
Switching output
antivalent
Cable
PUR gray, 25 m, Drag chain compatible
Number of conductors
5
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-50...80 °C
Cable temperature, flexible routing
-25...80 °C
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP68, IP69K
Approval/Conformity
CE
cULus
Ecolab
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue