Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Special characteristics
Washdown
Connection
M12x1-Female, angled, 5-pin, A-coded
Switching output
antivalent
Cable
PUR gray, 25 m, Drag chain compatible
Number of conductors
5
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Alternative
|
|
|
|
|
|
| BCC S425-0000-1A-017-PX8534-250-C002 | BCC S415-0000-1A-017-PX8534-250-C002 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Switching output | antivalent | antivalent |
| Cable | PUR gray, 25 m, Drag chain compatible | PUR gray, 25 m, Drag chain compatible |
| Number of conductors | 5 | 5 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus Ecolab WEEE |
CE cULus Ecolab WEEE |
Only CAD model download is supported