Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Field attachables
Connection
M12x1-Female, straight, 5-pin, A-coded
IP rating
IP67
Number of connectable contacts
5
Connection cross-section
0.14...0.75 mm²
Type of wire mounting
Screw terminals
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC S435-0000-1A-000-51X575-000 | BCC S445-0000-1A-000-51X575-000 | |
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|
| IP rating | IP67 | IP67 |
| Number of connectable contacts | 5 | 5 |
| Connection cross-section | 0.14...0.75 mm² | 0.14...0.75 mm² |
| Type of wire mounting | Screw terminals | Screw terminals |
| Cable diameter D | 6...8 mm | 6...8 mm |
| Operating voltage Ub | 125 VDC / 125 VAC | 125 VDC / 125 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| Ambient temperature | -40...85 °C | -40...85 °C |
| Approval/Conformity |
CE Ecolab WEEE |
CE Ecolab WEEE |
Only CAD model download is supported