Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 3: blue
PIN 4: black
PIN 3: blue
PIN 4: black
Only CAD model download is supported
Single-ended cordsets
Special characteristics
Washdown
Connection
M8x1-Female, angled, 3-pin, A-coded
Power indicator
LED green
Function indicator (Pin 4)
LED yellow
Switching output
PNP Normally open (NO)
Product Features
2.00 m, PUR, M8x1, Female
3.00 m, PUR, M8x1, Female
3.00 m, PUR, M8x1, Female
5.00 m, PUR, M8x1, Female
10.00 m, PUR, M8x1, Female
15.00 m, PUR, M8x1, Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC S323-0000-10-004-PX8334-030-C002 | BCC S323-0000-10-004-PX0334-030 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Connection | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
| Power indicator | LED green | LED green |
| Function indicator (Pin 4) | LED yellow | LED yellow |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Cable | PUR gray, 3 m, Drag chain compatible | PUR black, 3 m, Drag chain compatible |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K |
| Cable jacket, color | gray | black |
| Approval/Conformity |
CE cULus Ecolab WEEE |
CE cULus Ecolab WEEE |
Only CAD model download is supported