Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Special characteristics
Washdown
Connection
M12x1-Female, angled, 5-pin, A-coded
Switching output
antivalent
Cable
PUR gray, 3 m, Drag chain compatible
Number of conductors
4
Product Features
3.00 m, PUR, M12x1, Female
5.00 m, PUR, M12x1, Female
10.00 m, PUR, M12x1, Female
20.00 m, PUR, M12x1, Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC S425-0000-1A-003-PX8434-030-C002 | BCC S415-0000-1A-003-PX8434-030-C002 | BCC S425-0000-1A-003-PX8434-050-C002 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown | Washdown |
|---|---|---|---|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
| Switching output | antivalent | antivalent | antivalent |
| Cable | PUR gray, 3 m, Drag chain compatible | PUR gray, 3 m, Drag chain compatible | PUR gray, 5 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus Ecolab WEEE |
CE cULus Ecolab WEEE |
CE cULus Ecolab WEEE |
Only CAD model download is supported