Similar Illustration
Only CAD model download is supported
PIN 1: white
PIN 2: brown
PIN 3: green
PIN 4: yellow
PIN 5: gray
PIN 6: pink
PIN 7: blue
PIN 8: red
PIN 2: brown
PIN 3: green
PIN 4: yellow
PIN 5: gray
PIN 6: pink
PIN 7: blue
PIN 8: red
Only CAD model download is supported
Sensor cables shielded
Connection
M12x1-Female, angled, 8-pin, A-coded
Cable
PUR Shielded black, 5 m, Drag chain compatible
Number of conductors
8
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-50...90 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M428-0000-1A-046-PS0825-050 | BCC M428-0000-1A-133-PS0825-050 | BCC M418-0000-1A-046-PS0825-050 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, angled, 8-pin, A-coded | M12x1-Female, angled, 8-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded |
|---|---|---|---|
| Cable | PUR Shielded black, 5 m, Drag chain compatible | PUR Shielded black, 5 m, Drag chain compatible | PUR Shielded black, 5 m, Drag chain compatible |
| Number of conductors | 8 | 8 | 8 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -50...90 °C | -40...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 2.0 A | 2.0 A | 2.0 A |
| IP rating | IP67 | IP67 | IP67 |
| Cable jacket, color | black | black | black |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE WEEE UKCA cULus |
CE cULus UKCA WEEE |
Only CAD model download is supported