Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M8x1-Male, straight, 3-pin, A-coded
Number of connectable contacts
3
Connection cross-section
0.14...0.38 mm²
Type of wire mounting
Piercing
Cable diameter D
3...5 mm
Recommended alternative
BCC02HE
Field attachables
BKS-S113-RT13
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M333-0000-20-000-22X334-000 | BKS-S113-RT13 | BKS-S218-RT14 | BCC M333-0000-20-000-34X325-000 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 4-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded |
|---|---|---|---|---|
| Number of connectable contacts | 3 | 3 | 4 | 3 |
| Connection cross-section | 0.14...0.38 mm² | 0.14...0.34 mm² | 0.14...0.34 mm² | 0.14...0.34 mm² |
| Type of wire mounting | Piercing | IDC | IDC | Solder connections |
| Cable diameter D | 3...5 mm | 2.5...5.4 mm | 2.5...5.4 mm | 3.5...5 mm |
| Operating voltage Ub | 60 VDC / 60 VAC | 32 VDC / 32 VAC | 32 VDC / 32 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Ambient temperature | -25...85 °C | -40...85 °C | -40...85 °C | -40...85 °C |
| Approval/Conformity | WEEE |
cURus WEEE |
cURus WEEE |
CE cULus WEEE |
Only CAD model download is supported