Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection 1
M12x1-Female, angled, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 5-pin, A-coded
Power indicator
LED green/no
Function indicator
yes/no
Function indicator (Pin 2)
LED white
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M425-M415-3A-660-PX0534-020 | BCC M425-M415-3A-661-PW0534-020 | BCC M425-M415-3A-692-PW0534-020 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Power indicator | LED green/no | LED green/no | LED green/no |
| Function indicator | yes/no | yes/no | yes/no |
| Function indicator (Pin 2) | LED white | LED white | LED red |
| Function indicator (Pin 4) | LED yellow | LED yellow | LED yellow |
| Cable | PUR black, 2 m, Drag chain compatible | PUR welding spark resistant black, 2 m, Drag chain compatible | PUR welding spark resistant black, 2 m, Drag chain compatible |
| Number of conductors | 5 | 5 | 5 |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported