Similar Illustration
Only CAD model download is supported
II
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: gray
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: gray
I
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: gray
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: gray
Only CAD model download is supported
Sensor cables unshielded
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 5-pin, A-coded
Cable
PUR black, 1.5 m, Drag chain compatible
Number of conductors
5
Cable temperature, fixed routing
-50...90 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-M415-3A-312-PX0534-015 | BCC M415-M415-3A-313-PW0534-015 | BCC M415-M415-3A-313-PX0534-015 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Cable | PUR black, 1.5 m, Drag chain compatible | PUR welding spark resistant black, 1.5 m, Drag chain compatible | PUR black, 1.5 m, Drag chain compatible |
| Number of conductors | 5 | 5 | 5 |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Cable jacket, color | black | black | black |
| Approval/Conformity |
CE cULus WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported