Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: gray
PIN 6: pink
PIN 7: purple
PIN 8: orange
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: gray
PIN 6: pink
PIN 7: purple
PIN 8: orange
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 8-pin, A-coded
Cable
PUR black, 10 m, Drag chain compatible
Number of conductors
8
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M418-0000-1A-045-PX0825-100 | BCC M418-0000-1A-044-PX0825-100 | BCC M418-0000-1A-069-PX0825-100 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 8-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded |
|---|---|---|---|
| Cable | PUR black, 10 m, Drag chain compatible | PUR black, 10 m, Drag chain compatible | PUR black, 10 m, Drag chain compatible |
| Number of conductors | 8 | 8 | 8 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...85 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...85 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 2.0 A | 2.0 A | 2.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP68 |
| Cable jacket, color | black | black | black |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE UKCA |
Only CAD model download is supported