Similar Illustration
Only CAD model download is supported
Welding cables
Connection
M8x1-Female, angled, 3-pin, A-coded
Power indicator
LED green
Function indicator (Pin 4)
LED yellow
Switching output
PNP Normally open (NO)
Cable
PUR welding spark resistant orange, 3 m, Drag chain compatible
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M323-0000-10-004-PW3334-030 | BCC M323-0000-10-004-PW3334-050 | BCC M313-0000-10-004-PW3334-050 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|---|
| Power indicator | LED green | LED green | LED green |
| Function indicator (Pin 4) | LED yellow | LED yellow | LED yellow |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Cable | PUR welding spark resistant orange, 3 m, Drag chain compatible | PUR welding spark resistant orange, 5 m, Drag chain compatible | PUR welding spark resistant orange, 5 m, Drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported