Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 2: white
PIN 3: blue
PIN 4: black
Only CAD model download is supported
Welding cables
Connection
M12x1-Female, straight, 5-pin, A-coded
Switching output
antivalent
Cable
PUR welding spark resistant orange, 3 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-0000-1A-003-PW3434-030 | BCC M415-0000-1A-003-PW3434-050 | BCC M415-0000-1A-010-PW3434-050 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Switching output | antivalent | antivalent | PNP NO/NC antivalent |
| Cable | PUR welding spark resistant orange, 3 m, Drag chain compatible | PUR welding spark resistant orange, 5 m, Drag chain compatible | PUR welding spark resistant orange, 5 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Cable jacket, color | orange | orange | orange |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
| Power indicator | - | - | LED green |
| Function indicator (Pin 2) | - | - | LED white |
| Function indicator (Pin 4) | - | - | LED yellow |
Only CAD model download is supported