Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 2: blue
PIN PE: green/yellow
PIN 2: blue
PIN PE: green/yellow
Only CAD model download is supported
Single-ended cordsets
Connection
A, DIN-0°/180°-Valve connector, angled, 4-pin
Function indicator
LED yellow
Suppressor
Free-wheeling diode
Cable
PUR black, 3 m, Drag chain compatible
Number of conductors
3
Product Features
2.00 m, PUR, A, DIN-0°/180°, Valve connector
3.00 m, PUR, A, DIN-0°/180°, Valve connector
5.00 m, PUR, A, DIN-0°/180°, Valve connector
7.50 m, PUR, A, DIN-0°/180°, Valve connector
10.00 m, PUR, A, DIN-0°/180°, Valve connector
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC VA04-0000-10-078-PX0350-030 | BCC VA04-0000-10-053-PX0350-050 | BCC VA04-0000-10-054-PX0350-050 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | A, DIN-0°/180°-Valve connector, angled, 4-pin | A, DIN-0°/180°-Valve connector, angled, 4-pin | A, DIN-0°/180°-Valve connector, angled, 4-pin |
|---|---|---|---|
| Function indicator | LED yellow | LED yellow | - |
| Suppressor | Free-wheeling diode | Suppressor diode | - |
| Cable | PUR black, 3 m, Drag chain compatible | PUR black, 5 m, Drag chain compatible | PUR black, 5 m, Drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.50 mm² | 0.50 mm² | 0.50 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 24 VDC / 24 VAC | 24 VDC / 24 VAC | 230 VDC / 230 VAC |
| Rated current (40 °C) | 6.0 A | 6.0 A | 6.0 A |
| IP rating | IP67 | IP67 | IP67 |
| Cable jacket, color | black | black | black |
| Approval/Conformity |
CE WEEE |
CE WEEE |
CE WEEE |
Only CAD model download is supported