Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, angled, 3-pin, A-coded
Cable
PVC black, 5 m
Number of conductors
3
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-25...70 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M323-0000-10-001-VI0325-050 | BCC M313-0000-10-001-VI0325-050 | |
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|
| Cable | PVC black, 5 m | PVC black, 5 m |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -25...70 °C | -25...70 °C |
| Cable temperature, flexible routing | -5...70 °C | -5...70 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported