Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 2: white
PIN 3: blue
PIN 4: black
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 5-pin, A-coded
Switching output
antivalent
Cable
PVC black, 5 m
Number of conductors
4
Conductor cross-section
0.25 mm²
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M415-0000-1A-003-VI0425-050 | BCC M425-0000-1A-003-VI0425-050 | |
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|
| Switching output | antivalent | antivalent |
| Cable | PVC black, 5 m | PVC black, 5 m |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -25...70 °C | -25...70 °C |
| Cable temperature, flexible routing | -5...70 °C | -5...70 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Cable jacket, color | black | black |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE |
Only CAD model download is supported