Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 2: blue
PIN 3: white
PIN 4: green
PIN 5: pink
PIN 6: yellow
PIN 7: black
PIN 8: gray
PIN 9: red
PIN10: violet
PIN 11: gray/pink
PIN12: red/blue
PIN 2: blue
PIN 3: white
PIN 4: green
PIN 5: pink
PIN 6: yellow
PIN 7: black
PIN 8: gray
PIN 9: red
PIN10: violet
PIN 11: gray/pink
PIN12: red/blue
Only CAD model download is supported
Sensor cables unshielded
Connection
M12x1-Male, angled, 12-pin, A-coded
Cable
PUR black, 5 m, Drag chain compatible
Number of conductors
12
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M42C-0000-2A-049-PX0C25-050 | BCC M41C-0000-2A-049-PX0C25-050 | |
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Male, angled, 12-pin, A-coded | M12x1-Male, straight, 12-pin, A-coded |
|---|---|---|
| Cable | PUR black, 5 m, Drag chain compatible | PUR black, 5 m, Drag chain compatible |
| Number of conductors | 12 | 12 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 1.5 A | 1.5 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Cable jacket, color | black | black |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE UKCA |
Only CAD model download is supported