Similar Illustration
Only CAD model download is supported
Fieldbus cables
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 5-pin, A-coded
Interface
DeviceNet Thin
Cable
PUR Shielded violet, 5 m, Drag chain compatible
Number of conductors
4
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-M415-3A-344-PS75N6-050 | BCC M415-M415-3A-330-PS85N6-050 | BCC M415-M415-3A-330-PS85N6-060 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Interface | DeviceNet Thin | DeviceNet Thin | DeviceNet Thin |
| Cable | PUR Shielded violet, 5 m, Drag chain compatible | PUR Shielded gray, 5 m, Drag chain compatible | PUR Shielded gray, 6 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...80 °C | - | - |
| Cable temperature, flexible routing | -20...80 °C | - | - |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported