Similar Illustration
Only CAD model download is supported
PIN 1: white, Pair 3
PIN 2: brown, Pair 3
PIN 3: green, Pair 4
PIN 4: yellow, pair 4
PIN 5: gray, Pair 2
PIN 6: pink, Pair 2
PIN 7: blue, Pair 1
PIN 8: red, Pair 1
PIN 9: black, Pair 5
PIN10: violet, Pair 5
PIN11: gray/pink, Pair 6
PIN12: red/blue, Pair 6
PIN 2: brown, Pair 3
PIN 3: green, Pair 4
PIN 4: yellow, pair 4
PIN 5: gray, Pair 2
PIN 6: pink, Pair 2
PIN 7: blue, Pair 1
PIN 8: red, Pair 1
PIN 9: black, Pair 5
PIN10: violet, Pair 5
PIN11: gray/pink, Pair 6
PIN12: red/blue, Pair 6
Only CAD model download is supported
Cables for BML products
Connection
M12x1-Female, straight, 12-pin, A-coded
Cable
PUR Shielded black, 5 m
Number of conductors
12
Conductor cross-section
0.08 mm²
Cable temperature, fixed routing
-40...85 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M41C-0000-1A-169-PS0C08-050-C009 | BCC M41C-0000-1A-169-PS0C25-050-C009 | |
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 12-pin, A-coded | M12x1-Female, straight, 12-pin, A-coded |
|---|---|---|
| Cable | PUR Shielded black, 5 m | PUR Shielded black, 5 m, Drag chain compatible |
| Number of conductors | 12 | 12 |
| Conductor cross-section | 0.08 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -40...85 °C | -40...105 °C |
| Cable temperature, flexible routing | -25...85 °C | -25...105 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 0.5 A | 1.5 A |
| IP rating | IP67 | IP67 |
| Cable jacket, color | black | black |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE cULus |
Only CAD model download is supported