Similar Illustration
Only CAD model download is supported
Welding cables
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
PUR welding spark resistant orange, 10 m, Drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...90 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-M414-3A-304-PW3434-100 | BCC M425-M414-3A-691-PW3434-100 | BCC M425-M414-3A-650-PW3434-100 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | PUR welding spark resistant orange, 10 m, Drag chain compatible | PUR welding spark resistant orange, 10 m, Drag chain compatible | PUR welding spark resistant orange, 10 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Cable jacket, color | orange | orange | orange |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus WEEE |
CE cULus UKCA WEEE |
| Power indicator | - | LED green | LED green/no |
| Function indicator | - | yes/no | yes/no |
| Function indicator (Pin 2) | - | LED red | LED white |
| Function indicator (Pin 4) | - | LED yellow | LED yellow |
Only CAD model download is supported