Similar Illustration
Only CAD model download is supported
Field attachables
IP rating
IP67
Connection
M12x1-Male, straight, 12-pin, A-coded
Number of connectable contacts
12
Connection cross-section
0.14...0.25 mm²
Type of wire mounting
Solder connections
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M43C-0000-2A-000-54XC25-000 | BKS-S117-00 | BCC M435-0000-2A-000-51X575-000 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| IP rating | IP67 | IP67 | IP67 |
|---|---|---|---|
| Connection | M12x1-Male, straight, 12-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Number of connectable contacts | 12 | 8 | 5 |
| Connection cross-section | 0.14...0.25 mm² | 0.14...0.5 mm² | 0.14...0.75 mm² |
| Type of wire mounting | Solder connections | Screw terminals | Screw terminals |
| Cable diameter D | 6...8 mm | 6...8 mm | 6...8 mm |
| Operating voltage Ub | 30 VDC / 30 VAC | 60 VDC / 60 VAC | 125 VDC / 125 VAC |
| Rated current (40 °C) | 1.0 A | 2.0 A | 4.0 A |
| Ambient temperature | -40...85 °C | -25...85 °C | -40...85 °C |
| Approval/Conformity |
cURus WEEE CE |
WEEE |
CE cURus WEEE |
Only CAD model download is supported