Similar Illustration
Only CAD model download is supported
Y-splitters
Connection 1
M8x1-Male, straight, 3-pin, A-coded
Connection 2
M8x1-Female, straight, 3-pin, A-coded
Connection 3
M8x1-Female, straight, 3-pin, A-coded
Operating voltage Ub
60 VDC / 60 VAC
Cable
PUR black, 0.3 m, Drag chain compatible
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M313-M313-M313-U2017-003 | BCC M314-M313-M313-U2024-003 | BCC M313-M313-M313-U2078-003 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 4-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded |
|---|---|---|---|
| Connection 2 | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
| Connection 3 | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Cable | PUR black, 0.3 m, Drag chain compatible | PUR black, 0.3 m, Drag chain compatible | PUR black, 0.3 m, Drag chain compatible |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| IP rating | IP67/IP67/IP67 | IP67/IP67/IP67 | IP67/IP67/IP67 |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE cULus |
CE WEEE cULus |
Only CAD model download is supported