Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 2: white
PIN 3: blue
PIN 4: black
Only CAD model download is supported
Welding cables
Connection
M12x1-Female, angled, 5-pin, A-coded
Power indicator
LED green
Function indicator (Pin 2)
LED white
Function indicator (Pin 4)
LED yellow
Switching output
PNP NO/NC antivalent
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M425-0000-1A-010-PW3434-050 | BCC M425-0000-1A-099-PW3434-050 | BCC M425-0000-1A-040-PW3534-050 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|
| Power indicator | LED green | LED green | LED green |
| Function indicator (Pin 2) | LED white | LED red | LED white |
| Function indicator (Pin 4) | LED yellow | LED yellow | LED yellow |
| Switching output | PNP NO/NC antivalent | PNP NO/NC antivalent | PNP NO/NC antivalent |
| Cable | PUR welding spark resistant orange, 5 m, Drag chain compatible | PUR welding spark resistant orange, 5 m, Drag chain compatible | PUR welding spark resistant orange, 5 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 5 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Cable jacket, color | orange | orange | orange |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported