Fieldbus cables
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M412-0000-2B-031-PS72N1-020 | BCC M412-0000-2B-031-PS72N1-003 | BCC M412-0000-2B-031-PS72N1-050 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Male, straight, 2-pin, B-coded | M12x1-Male, straight, 2-pin, B-coded | M12x1-Male, straight, 2-pin, B-coded |
|---|---|---|---|
| Interface | Profibus | Profibus | Profibus |
| Cable | PUR Shielded violet, 2 m, Drag chain compatible | PUR Shielded violet, 0.3 m, Drag chain compatible | PUR Shielded violet, 5 m, Drag chain compatible |
| Number of conductors | 2 | 2 | 2 |
| Conductor cross-section | 24 AWG | 24 AWG | 24 AWG |
| Cable temperature, fixed routing | -40...70 °C | -40...70 °C | -40...70 °C |
| Cable temperature, flexible routing | -20...60 °C | -20...60 °C | -20...60 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |