Products
Industries & Solutions
Company
Service & Support

BCC0A10

BCC M412-0000-2B-031-PS72N1-100

Fieldbus cables

Connection
M12x1-Male, straight, 2-pin, B-coded
Interface
Profibus
Cable
PUR Shielded violet, 10 m, Drag chain compatible
Number of conductors
2
Conductor cross-section
24 AWG
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection
M12x1-Male, straight, 2-pin, B-coded
Interface
Profibus
Cable
PUR Shielded violet, 10 m, Drag chain compatible
Number of conductors
2
Conductor cross-section
24 AWG
Cable temperature, fixed routing
-40...70 °C
Cable temperature, flexible routing
-20...60 °C
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue