Similar Illustration
Only CAD model download is supported
Chemical resistant cables (stainless)
Special characteristics
Washdown
Connection
M12x1-Female, angled, 5-pin, A-coded
Power indicator
LED green
Function indicator (Pin 4)
LED yellow
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC S425-0000-1A-004-VX8334-050 | BCC M425-0000-1A-004-VX8334-050 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
| Power indicator | LED green | LED green |
| Function indicator (Pin 4) | LED yellow | LED yellow |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Cable | PVC gray, 5 m, Drag chain compatible | PVC gray, 5 m, Drag chain compatible |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Cable jacket, color | gray | gray |
| Approval/Conformity |
CE cULus Ecolab WEEE |
CE cULus WEEE UKCA |
Only CAD model download is supported