Similar Illustration
Only CAD model download is supported
I
PIN 1: black
PIN 2: blue
PIN 3: green/yellow
PIN 4: brown
PIN 5: white
PIN 2: blue
PIN 3: green/yellow
PIN 4: brown
PIN 5: white
Only CAD model download is supported
Bulkheads
Connection 1
7/8"-Female, straight, 5-pin
Connection 2
7/8"-16 UN-2A-Male, straight, 5-pin
Mounting part
7/8"-16UN2A
Operating voltage Ub
600 VDC / 600 VAC
Rated current (40 °C)
8.0 A
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported