Similar Illustration
Only CAD model download is supported
Power cables
Connection
7/8"-Female, straight, 4-pin
Cable
TPE yellow, 10 m
Number of conductors
4
Conductor cross-section
16 AWG
Operating voltage Ub
300 VDC / 300 VAC
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC A314-0000-10-003-EX44W6-100 | BCC A324-0000-10-003-EX44W6-100 | |
|
-
List price
|
-
List price
|
|
| Connection | 7/8"-Female, straight, 4-pin | 7/8"-Female, angled, 4-pin |
|---|---|---|
| Cable | TPE yellow, 10 m | TPE yellow, 10 m |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 16 AWG | 16 AWG |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 10.0 A | 10.0 A |
| IP rating | IP67, IP68 | IP67, IP68 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported