Similar Illustration
Only CAD model download is supported
Tees
Connection 1
7/8"-16 UN-Female, 3-pin
Connection 2
7/8"-16 UN-Female, 3-pin
Connection 3
7/8"-16 UN-Male, 3-pin
Operating voltage Ub
300 VDC / 300 VAC
Rated current (40 °C)
10.0 A
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC A313-A313-A313-T0021-000 | BCC A314-A314-A314-T0022-000 | BCC A315-A315-A315-T0023-000 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | 7/8"-16 UN-Female, 3-pin | 7/8"-16 UN-Female, 4-pin | 7/8"-16 UN-Female, 5-pin |
|---|---|---|---|
| Connection 2 | 7/8"-16 UN-Female, 3-pin | 7/8"-16 UN-Female, 4-pin | 7/8"-16 UN-Female, 5-pin |
| Connection 3 | 7/8"-16 UN-Male, 3-pin | 7/8"-16 UN-Male, 4-pin | 7/8"-16 UN-Male, 5-pin |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 10.0 A | 10.0 A | 10.0 A |
| IP rating | IP67 | IP67 | IP67 |
| Ambient temperature | -25...80 °C | -25...80 °C | -25...80 °C |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
Only CAD model download is supported