Similar Illustration
Only CAD model download is supported
Bulk cables
Cable
PVC yellow, 100 m
Number of conductors
4
Conductor cross-section
16 AWG
Cable temperature, fixed routing
-40...105 °C
Product Features
100.00 m, PVC
100.00 m, PVC
100.00 m, TPE
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported