Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 3: blue
PIN 4: black
PIN 3: blue
PIN 4: black
Only CAD model download is supported
Chemical resistant cables (stainless)
Special characteristics
Washdown
Connection
M8x1-Female, straight, 3-pin, A-coded
Cable
PVC yellow, 2 m, Drag chain compatible
Number of conductors
3
Conductor cross-section
22 AWG
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC S313-0000-10-001-VX43T2-020 | BCC S313-0000-10-001-VX43T2-030 | BCC S323-0000-10-001-VX43T2-020 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown | Washdown |
|---|---|---|---|
| Connection | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
| Cable | PVC yellow, 2 m, Drag chain compatible | PVC yellow, 3 m, Drag chain compatible | PVC yellow, 2 m, Drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 22 AWG | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP69K |
| Cable jacket, color | yellow | yellow | yellow |
| Approval/Conformity |
CE cULus Ecolab WEEE |
CE cULus WEEE UKCA Ecolab |
CE cULus Ecolab WEEE |
| Switching output | - | PNP Normally open (NO) Complementary | - |
Only CAD model download is supported