Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BCC0AY2

Single-ended cordsets

Typecode:

BCC PA04-0000-10-096-PX0550-150

Loading...
Recommended accessories
Connection
A, DIN-0°-Valve connector, angled, 4-pin
Function indicator
LED yellow
LED green
Function indicator (Pin 2)
LED green
Function indicator (Pin 3)
LED yellow
Cable
PUR black, 15 m, Drag chain compatible
Number of conductors
5
Conductor cross-section
0.50 mm²
Cable temperature, fixed routing
-50...80 °C
Cable temperature, flexible routing
-25...80 °C
Operating voltage Ub
24 VDC
Rated current (40 °C)
6.0 A
IP rating
IP67
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • Disposal

Universal brackets

ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-25-01-07
ECLASS 5.1.4
27-25-01-07
ECLASS 6.2
27-27-92-18
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604