Single-ended cordsets
|
|
Alternative
|
|
|
|
|
|
| BCC A315-0000-10-067-PS75N6-050 | BCC A315-0000-10-067-PS75N6-020 | |
|
-
List price
|
-
List price
|
|
| Connection | 7/8"-Female, straight, 5-pin | 7/8"-Female, straight, 5-pin |
|---|---|---|
| Interface | DeviceNet Thin | DeviceNet Thin |
| Cable | PUR Shielded violet, 5 m, Drag chain compatible | PUR Shielded violet, 2 m, Drag chain compatible |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 22 AWG/24 AWG | 22 AWG/24 AWG |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -20...80 °C | -20...80 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68 | IP67, IP68 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |