Similar Illustration
Only CAD model download is supported
Bulk cables
Cable
PUR Yellow, 100.00 m, Drag chain compatible
Number of conductors
3
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-40...80 °C
Cable temperature, flexible routing
-25...80 °C
Recommended alternative
BCC0AE9
Bulk cables
BCC 0000-0000-00-001-PX43T2-10X
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BCC 0000-0000-00-000-PX4334-10X | BCC 0000-0000-00-001-PX43T2-10X | |
|
-
List price
|
-
List price
|
|
| Cable | PUR Yellow, 100.00 m, Drag chain compatible | PUR yellow, 100 m, Drag chain compatible |
|---|---|---|
| Number of conductors | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 22 AWG |
| Cable temperature, fixed routing | -40...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
Only CAD model download is supported