Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
PVC yellow, 15 m
Number of conductors
4
Cable temperature, fixed routing
-40...105 °C
Product Features
0.30 m, PVC, M12x1, Female
0.60 m, PVC, M12x1, Female
1.00 m, PVC, M12x1, Female
1.50 m, PVC, M12x1, Female
2.00 m, PVC, M12x1, Female
3.00 m, PVC, M12x1, Female
4.00 m, PVC, M12x1, Female
5.00 m, PVC, M12x1, Female
10.00 m, PVC, M12x1, Female
15.00 m, PVC, M12x1, Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M415-M414-3A-304-VX44T2-150 | BCC M415-M414-3A-304-EX44T2-150 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | PVC yellow, 15 m | TPE yellow, 15 m, Drag chain compatible |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -40...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -25...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported