Similar Illustration
Only CAD model download is supported
Fieldbus cables
Connection 1
M12x1-Female, angled, 5-pin, B-coded
Connection 2
M12x1-Male, angled, 2-pin, B-coded
Interface
Profibus
Cable
PUR Shielded violet, 2 m, Drag chain compatible
Number of conductors
2
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M425-M422-3B-329-PS72N1-020-C009 | BCC M415-M412-3B-329-PS72N1-020 | BCC M425-M422-3B-329-PS72N1-030-C009 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, angled, 5-pin, B-coded | M12x1-Female, straight, 5-pin, B-coded | M12x1-Female, angled, 5-pin, B-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, angled, 2-pin, B-coded | M12x1-Male, straight, 2-pin, B-coded | M12x1-Male, angled, 2-pin, B-coded |
| Interface | Profibus | Profibus | Profibus |
| Cable | PUR Shielded violet, 2 m, Drag chain compatible | PUR Shielded violet, 2 m, Drag chain compatible | PUR Shielded violet, 3 m, Drag chain compatible |
| Number of conductors | 2 | 2 | 2 |
| Cable temperature, fixed routing | -40...70 °C | -40...70 °C | -40...70 °C |
| Cable temperature, flexible routing | -20...60 °C | -20...60 °C | -20...60 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67/IP67 | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE WEEE cULus |
CE cULus WEEE |
CE WEEE cULus |
Only CAD model download is supported