Products
Industries & Solutions
Company
Service & Support

BCC0C5J

BIS C-526-PU-00,6

Double-ended cordsets

Connection 1
M12x1-Male, straight, 4-pin
Connection 2
RJ45-Female, straight, 8-pin
Power indicator
no/no
Function indicator
no/no
Cable
PU green, 0.6 m, Drag chain compatible
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection 1
M12x1-Male, straight, 4-pin
Connection 2
RJ45-Female, straight, 8-pin
Power indicator
no/no
Function indicator
no/no
Cable
PU green, 0.6 m, Drag chain compatible
Number of conductors
4
Cable temperature, flexible routing
-20...60 °C
Operating voltage Ub
60 VDC / 60 VAC
IP rating
IP40, installed
Cable jacket, color
green
Approval/Conformity
WEEE
CE
Classifications
ECLASS 10.1
27-28-04-92
ECLASS 11.0
27-28-04-92
ECLASS 12.0
27-28-04-92
ECLASS 13.0
27-28-04-92
ECLASS 14.0
27-28-04-92
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-90
ECLASS 6.2
27-28-04-90
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-92
ECLASS 9.1
27-28-04-92
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue