Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Special characteristics
Washdown
Connection 1
M12x1-Female, angled, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Power indicator
LED green/no
Function indicator
yes/no
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BCC S425-S414-3A-606-VX44T2-003 | BCC – 4-wire - PVC-double ended cable yellow – unshielded (Configurable) | BCC S425-S414-3A-304-VX44T2-003 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | - | Washdown |
|---|---|---|---|
| Connection 1 | M12x1-Female, angled, 5-pin, A-coded | - | M12x1-Female, angled, 5-pin, A-coded |
| Connection 2 | M12x1-Male, straight, 4-pin, A-coded | - | M12x1-Male, straight, 4-pin, A-coded |
| Power indicator | LED green/no | - | - |
| Function indicator | yes/no | - | - |
| Function indicator (Pin 4) | LED yellow | - | - |
| Cable | PVC yellow, 0.3 m | PVC, Drag chain compatible | PVC yellow, 0.3 m |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...105 °C | - | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | - | -5...105 °C |
| Operating voltage Ub | 30 VDC | - | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | - | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | - | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus Ecolab WEEE |
CE cULus WEEE |
CE cULus Ecolab WEEE |
Only CAD model download is supported