Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection
M8x1-Female, straight, 4-pin, A-coded
Switching output
antivalent
Cable
PVC gray, 25 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M314-0000-10-003-VX8434-250 | BCC M324-0000-10-014-VS8434-250 | |
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Female, straight, 4-pin, A-coded | M8x1-Female, angled, 4-pin, A-coded |
|---|---|---|
| Switching output | antivalent | antivalent |
| Cable | PVC gray, 25 m, Drag chain compatible | PVC Shielded gray, 25 m, Drag chain compatible |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67 |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE WEEE |
Only CAD model download is supported