Similar Illustration
Only CAD model download is supported
II
PIN 1: brown
PIN 3: blue
PIN 4: black
PIN 1: brown
PIN 3: blue
PIN 4: black
I
PIN 1: brown
PIN 2: black
PIN 3: blue
PIN 4: n.c.
PIN 1: brown
PIN 2: black
PIN 3: blue
PIN 4: n.c.
Only CAD model download is supported
Double-ended cordsets
Connection 1
M5x0.5-Female, angled, 4-pin
Connection 2
M8x1-Male, straight, 3-pin, A-coded
Cable
PUR black, 3 m, Drag chain compatible
Number of conductors
3
Cable temperature, fixed routing
-25...80 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M224-M313-30-617-PX0314-030 | BCC M224-M313-30-300-PX0314-030 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M5x0.5-Female, angled, 4-pin | M5x0.5-Female, angled, 4-pin |
|---|---|---|
| Connection 2 | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded |
| Cable | PUR black, 3 m, Drag chain compatible | PUR black, 3 m, Drag chain compatible |
| Number of conductors | 3 | 3 |
| Cable temperature, fixed routing | -25...80 °C | -25...80 °C |
| Cable temperature, flexible routing | -5...80 °C | -5...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 1.0 A | 1.0 A |
| IP rating | IP67/IP67, IP69K | IP67/IP67, IP69K |
| Cable jacket, color | black | black |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported