Similar Illustration
Only CAD model download is supported
PIN 1: black
PIN 2: blue
PIN 3: green/yellow
PIN 4: brown
PIN 5: white
PIN 2: blue
PIN 3: green/yellow
PIN 4: brown
PIN 5: white
Only CAD model download is supported
Single-ended cordsets
Connection
7/8"-Female, angled, 5-pin
Switching output
antivalent
Cable
PUR black, 7.5 m, Drag chain compatible
Number of conductors
5
Conductor cross-section
1.5 mm²
Product Features
1.00 m, PUR, 7/8", Female
2.00 m, PUR, 7/8", Female
5.00 m, PUR, 7/8", Female
7.50 m, PUR, 7/8", Female
10.00 m, PUR, 7/8", Female
20.00 m, PUR, 7/8", Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC A325-0000-10-063-PX05A5-075 | BCC A315-0000-10-063-PX05A5-080 | |
|
-
List price
|
-
List price
|
|
| Connection | 7/8"-Female, angled, 5-pin | 7/8"-Female, straight, 5-pin |
|---|---|---|
| Switching output | antivalent | antivalent |
| Cable | PUR black, 7.5 m, Drag chain compatible | PUR black, 8 m, Drag chain compatible |
| Number of conductors | 5 | 5 |
| Conductor cross-section | 1.5 mm² | 1.5 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -20...80 °C | -20...80 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 10.0 A | 10.0 A |
| IP rating | IP67, IP68 | IP67, IP68 |
| Cable jacket, color | black | black |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported