Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
7/8"-Female, straight, 4-pin
Connection 2
7/8"-Male, straight, 4-pin
Cable
PVC yellow, 18 m
Number of conductors
4
Cable temperature, fixed routing
-40...105 °C
Product Features
0.60 m, PVC, 7/8", Female
0.60 m, PVC, 7/8", Female
1.00 m, PVC, 7/8", Female
2.00 m, PVC, 7/8", Female
3.00 m, PVC, 7/8", Female
3.00 m, PVC, 7/8", Female
4.00 m, PVC, 7/8", Female
4.00 m, PVC, 7/8", Female
5.00 m, PVC, 7/8", Female
5.00 m, PVC, 7/8", Female
6.00 m, PVC, 7/8", Female
8.00 m, PVC, 7/8", Female
10.00 m, PVC, 7/8", Female
12.00 m, PVC, 7/8", Female
12.00 m, PVC, 7/8", Female
15.00 m, PVC, 7/8", Female
18.00 m, PVC, 7/8", Female
20.00 m, PVC, 7/8", Female
20.00 m, PVC, 7/8", Female
25.00 m, PVC, 7/8", Female
25.00 m, PVC, 7/8", Female
30.00 m, PVC, 7/8", Female
35.00 m, PVC, 7/8", Female
35.00 m, PVC, 7/8", Female
40.00 m, PVC, 7/8", Female
50.00 m, PVC, 7/8", Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC A314-A314-30-346-VX44W6-180 | BCC A314-A314-30-304-VX44W6-200 | BCC A314-A314-30-346-VX44W6-200 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | 7/8"-Female, straight, 4-pin | 7/8"-Female, straight, 4-pin | 7/8"-Female, straight, 4-pin |
|---|---|---|---|
| Connection 2 | 7/8"-Male, straight, 4-pin | 7/8"-Male, straight, 4-pin | 7/8"-Male, straight, 4-pin |
| Cable | PVC yellow, 18 m | PVC yellow, 20 m | PVC yellow, 20 m |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 10.0 A | 10.0 A | 10.0 A |
| IP rating | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 |
| Cable jacket, color | yellow | yellow | yellow |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported